XDM Speech/Voice Interface (WBAMR)

Enumerations

enum  ISPEECH1_WBAMR_PackingType {
  ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC = 0,
  ISPEECH1_WBAMR_PACKTYPE_IF1_WITHCRC = 1,
  ISPEECH1_WBAMR_PACKTYPE_IF2 = 2,
  ISPEECH1_WBAMR_PACKTYPE_MIME = 3,
  ISPEECH1_WBAMR_PACKTYPEFORMAT_DEFAULT = ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC
}
 

Packing Type defintions for AMR.

More...
enum  ISPEECH1_WBAMR_BitRate {
  ISPEECH1_WBAMR_BITRATE_6P60 = 0,
  ISPEECH1_WBAMR_BITRATE_8P85 = 1,
  ISPEECH1_WBAMR_BITRATE_12P65 = 2,
  ISPEECH1_WBAMR_BITRATE_14P25 = 3,
  ISPEECH1_WBAMR_BITRATE_15P85 = 4,
  ISPEECH1_WBAMR_BITRATE_18P25 = 5,
  ISPEECH1_WBAMR_BITRATE_19P85 = 6,
  ISPEECH1_WBAMR_BITRATE_23P05 = 7,
  ISPEECH1_WBAMR_BITRATE_23P85 = 8,
  ISPEECH1_WBAMR_BITRATE_DEFAULT = ISPEECH1_WBAMR_BITRATE_23P85
}
 

Bitrate selection for AMR.

More...

Detailed Description

This is the XDM speech/voice interface shared between the various WB-AMR codecs.


Enumeration Type Documentation

Packing Type defintions for AMR.

Enumerator:
ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC 

Interface format 1, without CRC check (as per 3GPP 26.201).

ISPEECH1_WBAMR_PACKTYPE_IF1_WITHCRC 

Interface format 1, with CRC check (as per 3GPP 26.201).

ISPEECH1_WBAMR_PACKTYPE_IF2 

Interface format 2 (as per 3GPP 26.201).

ISPEECH1_WBAMR_PACKTYPE_MIME 

MIME/MMSIO/file storage format.

ISPEECH1_WBAMR_PACKTYPEFORMAT_DEFAULT 

Default setting.

Bitrate selection for AMR.

Enumerator:
ISPEECH1_WBAMR_BITRATE_6P60 

6.60 kbps

ISPEECH1_WBAMR_BITRATE_8P85 

8.85 kbps

ISPEECH1_WBAMR_BITRATE_12P65 

12.65 kbps

ISPEECH1_WBAMR_BITRATE_14P25 

14.25 kbps

ISPEECH1_WBAMR_BITRATE_15P85 

15.85 kbps

ISPEECH1_WBAMR_BITRATE_18P25 

18.25 kbps

ISPEECH1_WBAMR_BITRATE_19P85 

19.85 kbps

ISPEECH1_WBAMR_BITRATE_23P05 

23.05 kbps

ISPEECH1_WBAMR_BITRATE_23P85 

23.85 kbps

ISPEECH1_WBAMR_BITRATE_DEFAULT 

Default setting.

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2010, Texas Instruments Incorporated