![]() |
![]() |
This header defines all types, constants, and functions shared by all implementations of the speech/voice decoder algorithms.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ispeech.h"
Go to the source code of this file.
Data Structures | |
struct | ISPHDEC_Obj |
This must be the first field of all ISPHDEC instance objects. More... | |
struct | ISPHDEC_Params |
Defines the creation time parameters for all ISPHDEC instance objects. More... | |
struct | ISPHDEC_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | ISPHDEC_InArgs |
Defines the input arguments for all ISPHDEC instance process function. More... | |
struct | ISPHDEC_Status |
Defines instance status parameters (read-only). More... | |
struct | ISPHDEC_OutArgs |
Defines the run time output arguments for all ISPHDEC instance objects. More... | |
struct | ISPHDEC_Fxns |
Defines all of the operations on ISPHDEC objects. More... | |
Defines | |
#define | ISPHDEC_CID "ti.xdais.dm.ISPHDEC" |
#define | ISPHDEC_ERUNTIME XDM_ERUNTIME |
#define | ISPHDEC_EOK XDM_EOK |
#define | ISPHDEC_EFAIL XDM_EFAIL |
Typedefs | |
typedef struct ISPHDEC_Obj * | ISPHDEC_Handle |
Opaque handle to an ISPHDEC objects. | |
typedef IALG_Cmd | ISPHDEC_Cmd |
Defines the control commands for the ISPHDEC module. |