xdm.h File Reference


Detailed Description

This header defines all types, constants, and functions shared across the various XDM classes of algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
Include dependency graph for xdm.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  XDM_BufDesc
 Buffer descriptor for multiple buffers. More...
struct  XDM_SingleBufDesc
 Single buffer descriptor. More...
struct  XDM1_SingleBufDesc
 Single buffer descriptor. More...
struct  XDM1_BufDesc
 Buffer descriptor. More...
struct  XDM_AlgBufInfo
 Buffer information descriptor for input and output buffers. More...
struct  XDM_Date
 Date and time. More...
struct  XDM_Point
 2-dimensional point More...
struct  XDM_Rect
 Rectangle. More...
struct  XDM_ContextInfo
 Buffer information descriptor for input and output buffers. More...
struct  XDM_Context
 Context used by split codecs. More...

Defines

#define XDM_EOK   IALG_EOK
#define XDM_EFAIL   IALG_EFAIL
#define XDM_EUNSUPPORTED   -3
#define XDM_ERUNTIME   -2
 General runtime failure.
#define XDM_MAX_IO_BUFFERS   16
#define XDM_ISACCESSMODE_READ(x)   (((x) >> XDM_ACCESSMODE_READ) & 0x1)
 Check an access mask for CPU read access.
#define XDM_ISACCESSMODE_WRITE(x)   (((x) >> XDM_ACCESSMODE_WRITE) & 0x1)
 Check an access mask for CPU write access.
#define XDM_CLEARACCESSMODE_READ(x)   ((x) &= (~(0x1 << XDM_ACCESSMODE_READ)))
 Clear the "CPU read access" bit in an access mask.
#define XDM_CLEARACCESSMODE_WRITE(x)   ((x) &= (~(0x1 << XDM_ACCESSMODE_WRITE)))
 Clear the "CPU write access" bit in an access mask.
#define XDM_SETACCESSMODE_READ(x)   ((x) |= (0x1 << XDM_ACCESSMODE_READ))
 Set the bit to indicate CPU read access in an access mask.
#define XDM_SETACCESSMODE_WRITE(x)   ((x) |= (0x1 << XDM_ACCESSMODE_WRITE))
 Set the bit to indicate CPU write access in an access mask.
#define XDM_CUSTOMENUMBASE   0x100
 Base of algorithm-specific enum values.
#define XDM_CUSTOMCMDBASE   0x100
 Base of algorithm-specific commands.
#define XDM_ISFATALERROR(x)   (((x) >> XDM_FATALERROR) & 0x1)
#define XDM_ISUNSUPPORTEDPARAM(x)   (((x) >> XDM_UNSUPPORTEDPARAM) & 0x1)
#define XDM_ISUNSUPPORTEDINPUT(x)   (((x) >> XDM_UNSUPPORTEDINPUT) & 0x1)
#define XDM_ISCORRUPTEDHEADER(x)   (((x) >> XDM_CORRUPTEDHEADER) & 0x1)
#define XDM_ISCORRUPTEDDATA(x)   (((x) >> XDM_CORRUPTEDDATA) & 0x1)
#define XDM_ISINSUFFICIENTDATA(x)   (((x) >> XDM_INSUFFICIENTDATA) & 0x1)
#define XDM_ISAPPLIEDCONCEALMENT(x)   (((x) >> XDM_APPLIEDCONCEALMENT) & 0x1)
#define XDM_SETFATALERROR(x)   ((x) |= (0x1 << XDM_FATALERROR))
#define XDM_SETUNSUPPORTEDPARAM(x)   ((x) |= (0x1 << XDM_UNSUPPORTEDPARAM))
#define XDM_SETUNSUPPORTEDINPUT(x)   ((x) |= (0x1 << XDM_UNSUPPORTEDINPUT))
#define XDM_SETCORRUPTEDHEADER(x)   ((x) |= (0x1 << XDM_CORRUPTEDHEADER))
#define XDM_SETCORRUPTEDDATA(x)   ((x) |= (0x1 << XDM_CORRUPTEDDATA))
#define XDM_SETINSUFFICIENTDATA(x)   ((x) |= (0x1 << XDM_INSUFFICIENTDATA))
#define XDM_SETAPPLIEDCONCEALMENT(x)   ((x) |= (0x1 << XDM_APPLIEDCONCEALMENT))
#define XDM_MAX_CONTEXT_BUFFERS   32
 Maximum number of context buffers.

Enumerations

enum  XDM_AccessMode {
  XDM_ACCESSMODE_READ = 0,
  XDM_ACCESSMODE_WRITE = 1
}
 

Access modes used to declare how the algorithm accessed buffers.

More...
enum  XDM_CmdId {
  XDM_GETSTATUS = 0,
  XDM_SETPARAMS = 1,
  XDM_RESET = 2,
  XDM_SETDEFAULT = 3,
  XDM_FLUSH = 4,
  XDM_GETBUFINFO = 5,
  XDM_GETVERSION = 6,
  XDM_GETCONTEXTINFO = 7
}
 

Standard control commands that must be implemented by XDM compliant multimedia algorithms.

More...
enum  XDM_ErrorBit {
  XDM_PARAMSCHANGE = 8,
  XDM_APPLIEDCONCEALMENT = 9,
  XDM_INSUFFICIENTDATA = 10,
  XDM_CORRUPTEDDATA = 11,
  XDM_CORRUPTEDHEADER = 12,
  XDM_UNSUPPORTEDINPUT = 13,
  XDM_UNSUPPORTEDPARAM = 14,
  XDM_FATALERROR = 15
}
 

Extended error information.

More...
enum  XDM_DataFormat {
  XDM_BYTE = 1,
  XDM_LE_16 = 2,
  XDM_LE_32 = 3,
  XDM_LE_64 = 4,
  XDM_BE_16 = 5,
  XDM_BE_32 = 6,
  XDM_BE_64 = 7
}
 

Endianness of data.

More...
enum  XDM_EncodingPreset {
  XDM_DEFAULT = 0,
  XDM_HIGH_QUALITY = 1,
  XDM_HIGH_SPEED = 2,
  XDM_USER_DEFINED = 3
}
 

Encoding presets.

More...
enum  XDM_DecMode {
  XDM_DECODE_AU = 0,
  XDM_PARSE_HEADER = 1
}
 

Decode entire access unit or only header.

More...
enum  XDM_EncMode {
  XDM_ENCODE_AU = 0,
  XDM_GENERATE_HEADER = 1
}
 

Encode entire access unit or only header.

More...
enum  XDM_ChromaFormat {
  XDM_CHROMA_NA = -1,
  XDM_YUV_420P = 1,
  XDM_YUV_422P = 2,
  XDM_YUV_422IBE = 3,
  XDM_YUV_422ILE = 4,
  XDM_YUV_444P = 5,
  XDM_YUV_411P = 6,
  XDM_GRAY = 7,
  XDM_RGB = 8,
  XDM_YUV_420SP = 9,
  XDM_ARGB8888 = 10,
  XDM_RGB555 = 11,
  XDM_RGB565 = 12,
  XDM_YUV_444ILE = 13,
  XDM_CHROMAFORMAT_DEFAULT = XDM_YUV_422ILE
}
 

Chroma formats.

More...
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated