XDM1_BufDesc Struct Reference
[Shared XDM Definitions]

Buffer descriptor. More...

#include <xdm.h>

Collaboration diagram for XDM1_BufDesc:
Collaboration graph
[legend]

Data Fields

XDAS_Int32 numBufs
XDM1_SingleBufDesc descs [16]

Detailed Description

Buffer descriptor.


Field Documentation

Number of buffers in descs array.

Remarks:
Must be less than XDM_MAX_IO_BUFFERS.

The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated