IVIDEO_BufDesc Struct Reference
[XDM Video Interface]

Buffer descriptor for video buffers. More...

#include <ivideo.h>

Data Fields

XDAS_Int32 numBufs
XDAS_Int32 width
XDAS_Int8bufs [XDM_MAX_IO_BUFFERS]
XDAS_Int32 bufSizes [XDM_MAX_IO_BUFFERS]

Detailed Description

Buffer descriptor for video buffers.


Field Documentation

Number of buffers.

Added width of a video frame.

XDAS_Int8* IVIDEO_BufDesc::bufs[XDM_MAX_IO_BUFFERS]

Pointer to vector containing buffer addresses.

XDAS_Int32 IVIDEO_BufDesc::bufSizes[XDM_MAX_IO_BUFFERS]

Size of each buffer in 8-bit bytes.


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated