Defines instance status parameters. More...
#include <iimgdec1.h>
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller.Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Extended error information.
Buffer descriptor for data passing.
Output height.
Output width. Padding should be taken care of by the decoder.
Image width.
Chroma formats.
Total number of Access Units.
Total number of scans.
Input and output buffer information.