#include <isphenc1.h>
Collaboration diagram for ISPHENC1_InArgs:
size
parameter.
The size
field must be correctly set by the caller.
Data Fields | |
XDAS_Int16 | size |
XDAS_Int16 | nullTrafficChannel |
XDM1_SingleBufDesc | data |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Enable/disable the null traffic channel.
Raw data input for data transmission.