#include <idma3.h>
Data Fields | |
Void * | base |
Uns | size |
Uns | align |
IDMA3_MemType | memType |
Void* IDMA3_MemRec::base |
Base address of allocated memory.
Size of buffer to allocate (MAUs).
Buffer alignment (0 or a power of 2). Use the values of 0 or 1 to indicate no alignment requirements.
Type of memory to use for allocation.