#include <iaudenc1.h>
Collaboration diagram for IAUDENC1_InArgs:
size
parameter.
The size
field must be correctly set by the caller.
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | numInSamples |
XDM1_SingleBufDesc | ancData |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Number of Input Samples per Channel.
Ancillary Data.