#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "iaudio.h"
Include dependency graph for iaudenc.h:
Go to the source code of this file.
Data Structures | |
struct | IAUDENC_Obj |
This must be the first field of all IAUDENC instance objects. More... | |
struct | IAUDENC_Params |
Defines the creation time parameters for all IAUDENC instance objects. More... | |
struct | IAUDENC_DynamicParams |
This structure defines the algorithm parameters that can be modified after creation via control() calls. More... | |
struct | IAUDENC_InArgs |
Defines the input arguments for all IAUDENC instance process function. More... | |
struct | IAUDENC_Status |
Defines instance status parameters (read-only). More... | |
struct | IAUDENC_OutArgs |
Defines the run time output arguments for all IAUDENC instance objects. More... | |
struct | IAUDENC_Fxns |
Defines all of the operations on IAUDENC objects. More... | |
Defines | |
#define | IAUDENC_CID "ti.xdais.dm.IAUDENC" |
#define | IAUDENC_ERUNTIME XDM_ERUNTIME |
#define | IAUDENC_EOK XDM_EOK |
#define | IAUDENC_EFAIL XDM_EFAIL |
Typedefs | |
typedef IAUDENC_Obj * | IAUDENC_Handle |
Opaque handle to an IAUDENC objects. | |
typedef IALG_Cmd | IAUDENC_Cmd |
Defines the control commands for the IAUDENC module. |