TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
SPIUSCIADMA Object. More...
#include <SPIUSCIADMA.h>
Data Fields | |
bool | isOpen |
Semaphore_Struct | transferComplete |
SPI_TransferMode | transferMode |
SPI_CallbackFxn | transferCallbackFxn |
SPI_Transaction * | transaction |
SPIUSCIADMA Object.
The application must not access any member variables of this structure!
bool SPIUSCIADMA_Object::isOpen |
Semaphore_Struct SPIUSCIADMA_Object::transferComplete |
SPI_TransferMode SPIUSCIADMA_Object::transferMode |
SPI_CallbackFxn SPIUSCIADMA_Object::transferCallbackFxn |
SPI_Transaction* SPIUSCIADMA_Object::transaction |