TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
SPIEUSCIADMA Object. More...
#include <SPIEUSCIADMA.h>
Data Fields | |
bool | isOpen |
Semaphore_Struct | transferComplete |
SPI_TransferMode | transferMode |
SPI_CallbackFxn | transferCallbackFxn |
SPI_Transaction * | transaction |
SPIEUSCIADMA Object.
The application must not access any member variables of this structure!
bool SPIEUSCIADMA_Object::isOpen |
Semaphore_Struct SPIEUSCIADMA_Object::transferComplete |
SPI_TransferMode SPIEUSCIADMA_Object::transferMode |
SPI_CallbackFxn SPIEUSCIADMA_Object::transferCallbackFxn |
SPI_Transaction* SPIEUSCIADMA_Object::transaction |