![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
SDSPIMSP432 Object. More...
#include <SDSPIMSP432.h>
Data Fields | |
uint16_t | driveNumber |
DSTATUS | diskState |
SDSPIMSP432_CardType | cardType |
uint32_t | bitRate |
FATFS | filesystem |
Power_NotifyObj | perfChangeNotify |
uint32_t | perfConstraintMask |
SDSPIMSP432 Object.
The application must not access any member variables of this structure!
uint16_t SDSPIMSP432_Object::driveNumber |
Drive number used by FatFs
DSTATUS SDSPIMSP432_Object::diskState |
Disk status
SDSPIMSP432_CardType SDSPIMSP432_Object::cardType |
SDCard Card Command Class (CCC)
uint32_t SDSPIMSP432_Object::bitRate |
SPI bus bit rate (Hz)
Power_NotifyObj SDSPIMSP432_Object::perfChangeNotify |
uint32_t SDSPIMSP432_Object::perfConstraintMask |