TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
WiFiCC3200 Hardware attributes. More...
#include <WiFiCC3200.h>
Data Fields | |
unsigned int | wifiIntNum |
WiFiCC3200 Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CCWare, these definitions are found in:
A sample structure is shown below:
unsigned int WiFiCC3200_HWAttrs::wifiIntNum |