TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
SDHostParameters. More...
#include <SDHostCC3200.h>
Data Fields | |
uintptr_t | custom |
SDHostParameters.
SDSPI Parameters are used to with the SDSPI_open() call. Default values for these parameters are set using SDSPI_Params_init().
uintptr_t SDHostCC3200_Params::custom |
Custom argument used by driver implementation