TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
SDHostCC3200 Object. More...
#include <SDHostCC3200.h>
Data Fields | |
DSTATUS | diskState |
FATFS | filesystem |
uint_fast32_t | driveNumber |
uint_fast32_t | numSec |
uint_fast32_t | rca |
volatile int_fast32_t | stat |
SDHostCC3200_CardType | cardType |
SemaphoreP_Handle | sdSem |
HwiP_Handle | hwiHandle |
Power_NotifyObj | postNotify |
unsigned int | powerMgrId |
SDHostCC3200 Object.
The application must not access any member variables of this structure!
DSTATUS SDHostCC3200_Object::diskState |
FATFS SDHostCC3200_Object::filesystem |
uint_fast32_t SDHostCC3200_Object::driveNumber |
uint_fast32_t SDHostCC3200_Object::numSec |
uint_fast32_t SDHostCC3200_Object::rca |
volatile int_fast32_t SDHostCC3200_Object::stat |
SDHostCC3200_CardType SDHostCC3200_Object::cardType |
SemaphoreP_Handle SDHostCC3200_Object::sdSem |
Semaphore to suspend thread execution when waiting for an SD Commands or data transfers to complete.
HwiP_Handle SDHostCC3200_Object::hwiHandle |
SD Card interrupt handle.
Power_NotifyObj SDHostCC3200_Object::postNotify |
unsigned int SDHostCC3200_Object::powerMgrId |