TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
SDHost Global configuration. More...
#include <SDHostCC3200.h>
Data Fields | |
void * | object |
void const * | hwAttrs |
SDHost Global configuration.
The SDHostCC3200_Config structure contains a set of pointers used to characterize the SDHost driver implementation.
This structure needs to be defined before calling SDHost_init() and it must not be changed thereafter.
void* SDHostCC3200_Config::object |
Pointer to a driver specific data object
void const* SDHostCC3200_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure