TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
RF schedule command parameter struct RF schedule command parameters are used with the RF_scheduleCmd() call. More...
#include <RF.h>
Data Fields | |
RF_Priority | priority |
Intra client priority. More... | |
uint32_t | endTime |
End time in us for the radio command. More... | |
RF schedule command parameter struct RF schedule command parameters are used with the RF_scheduleCmd() call.
RF_Priority RF_ScheduleCmdParams::priority |
Intra client priority.
uint32_t RF_ScheduleCmdParams::endTime |
End time in us for the radio command.