TI-RTOS Drivers  tidrivers_full_2_20_00_08
Data Fields
PowerCC3200_NVICRegisters Struct Reference

NVIC registers that need to be save on entering LPDS. More...

#include <PowerCC3200.h>

Data Fields

uint32_t vectorTable
 
uint32_t auxCtrl
 
uint32_t intCtrlState
 
uint32_t appInt
 
uint32_t sysCtrl
 
uint32_t configCtrl
 
uint32_t sysPri1
 
uint32_t sysPri2
 
uint32_t sysPri3
 
uint32_t sysHcrs
 
uint32_t systickCtrl
 
uint32_t systickReload
 
uint32_t systickCalib
 
uint32_t intSetEn [PowerCC3200_numNVICSetEnableRegs]
 
uint32_t intPriority [PowerCC3200_numNVICIntPriority]
 

Detailed Description

NVIC registers that need to be save on entering LPDS.

Field Documentation

uint32_t PowerCC3200_NVICRegisters::vectorTable
uint32_t PowerCC3200_NVICRegisters::auxCtrl
uint32_t PowerCC3200_NVICRegisters::intCtrlState
uint32_t PowerCC3200_NVICRegisters::appInt
uint32_t PowerCC3200_NVICRegisters::sysCtrl
uint32_t PowerCC3200_NVICRegisters::configCtrl
uint32_t PowerCC3200_NVICRegisters::sysPri1
uint32_t PowerCC3200_NVICRegisters::sysPri2
uint32_t PowerCC3200_NVICRegisters::sysPri3
uint32_t PowerCC3200_NVICRegisters::sysHcrs
uint32_t PowerCC3200_NVICRegisters::systickCtrl
uint32_t PowerCC3200_NVICRegisters::systickReload
uint32_t PowerCC3200_NVICRegisters::systickCalib
uint32_t PowerCC3200_NVICRegisters::intSetEn[PowerCC3200_numNVICSetEnableRegs]
uint32_t PowerCC3200_NVICRegisters::intPriority[PowerCC3200_numNVICIntPriority]

The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated