TI-RTOS Drivers  tidrivers_full_2_20_00_08
Data Fields
PWMTiva_Object Struct Reference

PWMTiva Object. More...

#include <PWMTiva.h>

Collaboration diagram for PWMTiva_Object:
Collaboration graph
[legend]

Data Fields

PWMTiva_StatuspwmStatusStruct
 
PWM_Duty_Units dutyUnits
 
PWM_Period_Units periodUnits
 
PWM_IdleLevel idleLevel
 
uint8_t pwmOutputNum
 
uint8_t pwmOutputBit
 
bool isOpen
 

Detailed Description

PWMTiva Object.

The application must not access any member variables of this structure!

Field Documentation

PWMTiva_Status* PWMTiva_Object::pwmStatusStruct
PWM_Duty_Units PWMTiva_Object::dutyUnits
PWM_Period_Units PWMTiva_Object::periodUnits
PWM_IdleLevel PWMTiva_Object::idleLevel
uint8_t PWMTiva_Object::pwmOutputNum
uint8_t PWMTiva_Object::pwmOutputBit
bool PWMTiva_Object::isOpen

The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated