TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
PWMTimerTiva Object. More...
#include <PWMTimerTiva.h>
Data Fields | |
uint32_t | duty |
uint32_t | period |
PWM_Duty_Units | dutyUnits |
PWM_Period_Units | periodUnits |
PWM_IdleLevel | idleLevel |
bool | isOpen |
PWMTimerTiva Object.
The application must not access any member variables of this structure!
uint32_t PWMTimerTiva_Object::duty |
uint32_t PWMTimerTiva_Object::period |
PWM_Duty_Units PWMTimerTiva_Object::dutyUnits |
PWM_Period_Units PWMTimerTiva_Object::periodUnits |
PWM_IdleLevel PWMTimerTiva_Object::idleLevel |
bool PWMTimerTiva_Object::isOpen |