TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
PWMTimerMSP432 Hardware attributes. More...
#include <PWMTimerMSP432.h>
Data Fields | |
uint32_t | timerBaseAddr |
uint16_t | clockSource |
uint8_t | compareRegister |
uint8_t | gpioPort |
uint8_t | gpioPinIndex |
uint8_t | pwmMode |
PWMTimerMSP432 Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For msp432_driverlib these definitions are found in:
A sample structure is shown below:
uint32_t PWMTimerMSP432_HWAttrsV1::timerBaseAddr |
PWMTimer peripheral base address
uint16_t PWMTimerMSP432_HWAttrsV1::clockSource |
uint8_t PWMTimerMSP432_HWAttrsV1::compareRegister |
Timer compare register for PWM
uint8_t PWMTimerMSP432_HWAttrsV1::gpioPort |
uint8_t PWMTimerMSP432_HWAttrsV1::gpioPinIndex |
uint8_t PWMTimerMSP432_HWAttrsV1::pwmMode |