TI-RTOS Drivers  tidrivers_full_2_20_00_08
Data Fields
PWM_Params Struct Reference

PWM Parameters. More...

#include <PWM.h>

Data Fields

PWM_Period_Units periodUnits
 
uint32_t periodValue
 
PWM_Duty_Units dutyUnits
 
uint32_t dutyValue
 
PWM_IdleLevel idleLevel
 
uintptr_t custom
 

Detailed Description

PWM Parameters.

PWM Parameters are used to with the PWM_open() call. Default values for these parameters are set using PWM_Params_init().

See also
PWM_Params_init()

Field Documentation

PWM_Period_Units PWM_Params::periodUnits

Units in which the period is specified

uint32_t PWM_Params::periodValue

PWM initial period

PWM_Duty_Units PWM_Params::dutyUnits

Units in which the duty is specified

uint32_t PWM_Params::dutyValue

PWM initial duty

PWM_IdleLevel PWM_Params::idleLevel

Pin output when PWM is stopped.

uintptr_t PWM_Params::custom

Custom argument used by driver implementation


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated