TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
NVSTiva command structure for setting copy block. More...
#include <NVSTiva.h>
Data Fields | |
void * | copyBlock |
bool | isRam |
NVSTiva command structure for setting copy block.
This structure is used to hold the copy block information that is passed to NVS_control(). If copyBlock is a buffer in RAM, isRam should be set to TRUE. If copyBlock is in Flash, set isRam to FALSE.
void* NVSTiva_CmdSetCopyBlockArgs::copyBlock |
Address of the copy block
bool NVSTiva_CmdSetCopyBlockArgs::isRam |
TRUE if copyBlock is a RAM buffer