TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
I2CEUSCIB Hardware attributes. More...
#include <I2CEUSCIB.h>
Data Fields | |
uint32_t | baseAddr |
uint8_t | clockSource |
I2CEUSCIB Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in:
A sample structure is shown below:
uint32_t I2CEUSCIB_HWAttrs::baseAddr |
EUSCI_B_I2C Peripheral's base address
uint8_t I2CEUSCIB_HWAttrs::clockSource |
EUSCI_B_I2C Clock source