TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
I2CCC3200 Hardware attributes. More...
#include <I2CCC3200.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
I2CCC3200 Hardware attributes.
The baseAddr and intNum fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200Ware these definitions are found in:
intPriority is the I2C peripheral's interrupt priority, as defined by the underlying OS. The driver uses the HwiP port interface, which handles the interrupt priority in the OS appropriate way. In the case of the SYS/BIOS implementation, intPriority is passed unmodified to Hwi_create().
A sample structure is shown below:
unsigned int I2CCC3200_HWAttrs::baseAddr |
I2C Peripheral's base address
unsigned int I2CCC3200_HWAttrs::intNum |
I2C Peripheral's interrupt vector
unsigned int I2CCC3200_HWAttrs::intPriority |
I2C Peripheral's interrupt priority