TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
EMAC Global configuration. More...
#include <EMAC.h>
Data Fields | |
EMAC_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
EMAC Global configuration.
The EMAC_Config structure contains a set of pointers used to characterize the EMAC driver implementation.
This structure needs to be defined before calling EMAC_init() and it must not be changed thereafter.
EMAC_FxnTable const* EMAC_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of EMAC APIs
void* EMAC_Config::object |
Pointer to a driver specific data object
void const* EMAC_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure