TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
#include <DisplaySharp.h>
Data Fields | |
uint32_t | spiIndex |
PIN_Id | csPin |
PIN_Id | extcominPin |
PIN_Id | powerPin |
PIN_Id | enablePin |
uint16_t | pixelHeight |
uint16_t | pixelWidth |
void * | displayBuf |
uint32_t DisplaySharp_HWAttrs::spiIndex |
PIN_Id DisplaySharp_HWAttrs::csPin |
PIN_Id DisplaySharp_HWAttrs::extcominPin |
PIN_Id DisplaySharp_HWAttrs::powerPin |
PIN_Id DisplaySharp_HWAttrs::enablePin |
uint16_t DisplaySharp_HWAttrs::pixelHeight |
uint16_t DisplaySharp_HWAttrs::pixelWidth |
void* DisplaySharp_HWAttrs::displayBuf |