TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
#include <DisplayDogm1286.h>
Data Fields | |
PIN_State | pinState |
PIN_Handle | hPins |
LCD_Handle | hLcd |
Display_LineClearMode | lineClearMode |
Semaphore_Struct | lcdMutex |
Char | lcdBuffer0 [1024] |
LCD_Buffer | lcdBuffers [1] |
PIN_State DisplayDogm1286_Object::pinState |
PIN_Handle DisplayDogm1286_Object::hPins |
LCD_Handle DisplayDogm1286_Object::hLcd |
Display_LineClearMode DisplayDogm1286_Object::lineClearMode |
Semaphore_Struct DisplayDogm1286_Object::lcdMutex |
Char DisplayDogm1286_Object::lcdBuffer0[1024] |
LCD_Buffer DisplayDogm1286_Object::lcdBuffers[1] |