TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
ADC Parameters. More...
#include <ADC.h>
Data Fields | |
void * | custom |
ADC Parameters.
ADC parameters are used to with the ADC_open() call. Only custom argument is supported in the parameters. Default values for these parameters are set using ADC_Params_init().
void* ADC_Params::custom |
Custom argument used by driver implementation