TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | SDSPI_CMD_RESERVED 32 |
#define | SDSPI_STATUS_RESERVED -32 |
These SDSPI macros are reservations for SDSPI.h
#define SDSPI_CMD_RESERVED 32 |
Common SDSPI_control command code reservation offset. SDSPI driver implementations should offset command codes with SDSPI_CMD_RESERVED growing positively
Example implementation specific command codes:
#define SDSPI_STATUS_RESERVED -32 |
Common SDSPI_control status code reservation offset. SDSPI driver implementations should offset status codes with SDSPI_STATUS_RESERVED growing negatively.
Example implementation specific status codes: