98 #ifndef ti_drivers_watchdog_WatchdogCC3200__include
99 #define ti_drivers_watchdog_WatchdogCC3200__include
bool isOpen
Definition: WatchdogCC3200.h:166
uint32_t reloadValue
Definition: WatchdogCC3200.h:157
unsigned int intPriority
Definition: WatchdogCC3200.h:156
unsigned int baseAddr
Definition: WatchdogCC3200.h:154
struct WatchdogCC3200_Object WatchdogCC3200_Object
Watchdog Object for CC3200.
Watchdog driver interface.
Watchdog Object for CC3200.
Definition: WatchdogCC3200.h:165
unsigned int intNum
Definition: WatchdogCC3200.h:155
const Watchdog_FxnTable WatchdogCC3200_fxnTable
Watchdog function table for CC3200.
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:303
struct WatchdogCC3200_HWAttrs WatchdogCC3200_HWAttrs
Watchdog hardware attributes for CC3200.
Watchdog hardware attributes for CC3200.
Definition: WatchdogCC3200.h:153