TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
Test code for SensorTag.
============================================================================
#include "stdbool.h"
#include "stdint.h"
Go to the source code of this file.
Macros | |
#define | SENSOR_TMP_TEST_BM 0x01 |
#define | SENSOR_HUM_TEST_BM 0x02 |
#define | SENSOR_OPT_TEST_BM 0x04 |
#define | SENSOR_BAR_TEST_BM 0x08 |
#define | SENSOR_MOV_TEST_BM 0x10 |
#define | SENSOR_MAG_TEST_BM 0x20 |
#define | SENSOR_FLASH_TEST_BM 0x40 |
#define | ST_TEST_MAP_SENSORS |
#define | ST_TEST_MAP (ST_TEST_MAP_SENSORS | SENSOR_FLASH_TEST_BM) |
Functions | |
uint8_t | SensorTag_testExecute (uint8_t testMap) |
#define SENSOR_TMP_TEST_BM 0x01 |
#define SENSOR_HUM_TEST_BM 0x02 |
#define SENSOR_OPT_TEST_BM 0x04 |
#define SENSOR_BAR_TEST_BM 0x08 |
#define SENSOR_MOV_TEST_BM 0x10 |
#define SENSOR_MAG_TEST_BM 0x20 |
#define SENSOR_FLASH_TEST_BM 0x40 |
#define ST_TEST_MAP_SENSORS |
#define ST_TEST_MAP (ST_TEST_MAP_SENSORS | SENSOR_FLASH_TEST_BM) |
uint8_t SensorTag_testExecute | ( | uint8_t | testMap | ) |