TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Middleware modules are device and development board independent software modules that only depend on TI-RTOS drivers for its functionality. Shown below is a list generic middleware modules available to applications:
Shown below is a matrix of available TI-RTOS drivers.
NOTE: Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.
Driver Interfaces | CC13xx/CC26xx Implementations |
---|---|
ADC.h | ADCCC26XX.h |
ADCBuf.h | ADCBufCC26XX.h |
Crypto | CryptoCC26XX.h |
I2C.h | I2CCC26XX.h |
PDM | PDMCC26XX.h |
PIN.h | PINCC26XX.h |
Power.h | PowerCC26XX.h |
PWM.h | PWMTimerCC26XX.h |
RF | RF.h |
SPI.h | SPICC26XXDMA.h |
UART.h | UARTCC26XX.h |
UDMA | UDMACC26XX.h |
These driver utilities are helper modules available to TI-RTOS drivers. Shown below is a list of utility modules available to drivers:
The Driver Ports layer is an abstraction layer to simplify the port of TI-RTOS drivers to other real-time operating systems. Shown below is a list of modules used by the ports layer: