TI-RTOS Drivers  tidrivers_msp43x_2_16_01_13
Data Structures | Typedefs | Enumerations | Variables
SDSPIUSCIA.h File Reference

Detailed Description

SDSPI driver implementation for a USCI SPI peripheral used with the SDSPI driver.

============================================================================

The SDSPI header file should be included in an application as follows:

Refer to SDSPI.h for a complete description of APIs & example of use.

This SDSPI driver implementation is designed to operate on a USCI SPI controller in a simple polling method.


#include <stdint.h>
#include <ti/drivers/SDSPI.h>
#include <ti/mw/fatfs/ff.h>
#include <ti/mw/fatfs/diskio.h>
Include dependency graph for SDSPIUSCIA.h:

Go to the source code of this file.

Data Structures

struct  SDSPIUSCIA_HWAttrs
 SDSPIUSCIA Hardware attributes. More...
 
struct  SDSPIUSCIA_Object
 SDSPIUSCIA Object. More...
 

Typedefs

typedef enum SDSPIUSCIA_CartType SDSPIUSCIA_CardType
 SD Card type inserted. More...
 
typedef struct SDSPIUSCIA_HWAttrs SDSPIUSCIA_HWAttrs
 
typedef struct SDSPIUSCIA_Object SDSPIUSCIA_Object
 SDSPIUSCIA Object. More...
 
typedef struct SDSPIUSCIA_ObjectSDSPIUSCIA_Handle
 

Enumerations

enum  SDSPIUSCIA_CartType {
  SDSPIUSCIA_NOCARD = 0,
  SDSPIUSCIA_MMC = 1,
  SDSPIUSCIA_SDSC = 2,
  SDSPIUSCIA_SDHC = 3
}
 SD Card type inserted. More...
 

Variables

const SDSPI_FxnTable SDSPIUSCIA_fxnTable
 

Typedef Documentation

SD Card type inserted.

SDSPIUSCIA Object.

The application must not access any member variables of this structure!

Enumeration Type Documentation

SD Card type inserted.

Enumerator
SDSPIUSCIA_NOCARD 

Unrecognized Card

SDSPIUSCIA_MMC 

Multi-media Memory Card (MMC)

SDSPIUSCIA_SDSC 

Standard SDCard (SDSC)

SDSPIUSCIA_SDHC 

High Capacity SDCard (SDHC)

Variable Documentation

const SDSPI_FxnTable SDSPIUSCIA_fxnTable
Copyright 2016, Texas Instruments Incorporated