TI-RTOS Drivers  tidrivers_cc32xx_2_16_00_08
TI-RTOS for SimpleLink Wireless MCUs API Reference

TI-RTOS Middleware

Middleware modules are device and development board independent software modules that only depend on TI-RTOS drivers for its functionality. Shown below is a list generic middleware modules available to applications:

TI-RTOS Drivers

Shown below is a matrix of available TI-RTOS drivers. Specific driver implementations may contain additional features not listed in the Driver Interfaces.

Driver Interfaces CC3200
Implementations
Camera.h CameraCC3200DMA.h
GPIO.h GPIOCC3200.h
I2C.h I2CCC3200.h
I2S.h I2SCC3200DMA.h
Power.h PowerCC3200.h
PWM.h PWMTimerCC3200.h
SDSPI.h SDSPICC3200.h
SPI.h SPICC3200DMA.h
UART.h UARTCC3200.h
UARTCC3200DMA.h
Watchdog.h WatchdogCC3200.h
WiFi.h WiFiCC3200.h

TI-RTOS Driver Utilities

These driver utilities are helper modules available to TI-RTOS drivers. Shown below is a list of utility modules available to drivers:

TI-RTOS Driver Ports

The Driver Ports layer is an abstraction layer to simplify the port of TI-RTOS drivers to other real-time operating systems. Shown below is a list of modules used by the ports layer:

Copyright 2016, Texas Instruments Incorporated