50 #ifndef ti_drivers_sdspi_SDSPIMSP432__include
51 #define ti_drivers_sdspi_SDSPIMSP432__include
59 #include <ti/sysbios/fatfs/ff.h>
60 #include <ti/sysbios/fatfs/diskio.h>
Definition: SDSPIMSP432.h:73
uint32_t baseAddr
Definition: SDSPIMSP432.h:126
struct SDSPIMSP432_Object SDSPIMSP432_Object
SDSPIMSP432 Object.
SDSPIMSP432 Object.
Definition: SDSPIMSP432.h:150
SDSPIMSP432_CardType
SD Card type inserted.
Definition: SDSPIMSP432.h:70
uint8_t misoMode
Definition: SDSPIMSP432.h:135
uint8_t portMOSI
Definition: SDSPIMSP432.h:137
Definition: SDSPIMSP432.h:74
Power_NotifyObj perfChangeNotify
Definition: SDSPIMSP432.h:157
const SDSPI_FxnTable SDSPIMSP432_fxnTable
uint16_t pinCS
Definition: SDSPIMSP432.h:142
Definition: SDSPIMSP432.h:72
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:222
struct SDSPIMSP432_HWAttrs SDSPIMSP432_HWAttrs
uint16_t driveNumber
Definition: SDSPIMSP432.h:151
struct SDSPIMSP432_Object * SDSPIMSP432_Handle
FATFS filesystem
Definition: SDSPIMSP432.h:155
DSTATUS diskState
Definition: SDSPIMSP432.h:152
SDSPIMSP432 Hardware attributes.
Definition: SDSPIMSP432.h:125
uint8_t clockSource
Definition: SDSPIMSP432.h:127
uint8_t portSCK
Definition: SDSPIMSP432.h:129
uint8_t sckMode
Definition: SDSPIMSP432.h:131
uint8_t mosiMode
Definition: SDSPIMSP432.h:139
uint16_t pinSCK
Definition: SDSPIMSP432.h:130
uint8_t portMISO
Definition: SDSPIMSP432.h:133
uint32_t perfConstraintMask
Definition: SDSPIMSP432.h:158
uint16_t pinMOSI
Definition: SDSPIMSP432.h:138
uint16_t pinMISO
Definition: SDSPIMSP432.h:134
Definition: SDSPIMSP432.h:71
uint32_t bitRate
Definition: SDSPIMSP432.h:154
SDSPIMSP432_CardType cardType
Definition: SDSPIMSP432.h:153
uint8_t portCS
Definition: SDSPIMSP432.h:141