IPC API
3.30.01.12
|
Structure defining parameters for MessageQ_create(). More...
#include <MessageQ.h>
Data Fields | |
Void * | synchronizer |
Structure defining parameters for MessageQ_create().
Void* MessageQ_Params::synchronizer |
Synchronizer instance used to signal IO completion
The synchronizer is used in MessageQ_put() and MessageQ_get(). The synchronizer signal is called as part of MessageQ_put(). The synchronizer waits in MessageQ_get() if there are no messages present.