|
 |
 |
TI-RTOS Product Releases and Download Links
Please note that the TI-RTOS releases on this page are no longer supported. If TI-RTOS is available for your device it will be included in the software development kit (SDK) for that device.
- Use the below tables for the TI-RTOS product for MSP430, Tiva C (TM4C), Concerto, CC2650, and CC3200 devices.
- All additional SimpleLink devices (i.e. CC13xx, CC26xx, CC32xx, MSP432E4, and MSP432P4): Click Here. TI-RTOS is bundled in the SimpleLink SDK.
- Processor devices (i.e. Sitara, C66, etc.): Click Here. TI-RTOS is bundled in the Processors SDK.
- Click Here for SYS/BIOS versions not available in a Processors SDK
- C2000 devices (except Concerto): Click Here. Use the SYS/BIOS product.
Click the appropriate link below to download the appropriate TI-RTOS installer. For information about a specific release, click the corresponding "Rel Notes" link.
|
TI-RTOS 2.00.xx - 2.14.xx Product Releases
|
Version |
Description |
Concerto |
MSP430 |
SimpleLink
Wireless MCUs |
Tiva C (TM4C) |
2.14.04.31 |
TivaC product release only.
For use with CCS 6.1.0 and above. (24 Nov 2015,
Release Notes). |
|
|
|
Windows
Linux |
2.14.03.28 |
SimpleLink and MSP43x product releases only. Update to cc13xxware and cc26xxware driverlibs. Added support for MSP-EXP430FR6989 LaunchPad.
For use with CCS 6.1.0 and above. (13 Oct 2015,
Release Notes). |
|
Windows
Linux |
Windows
Linux |
|
2.14.02.22 |
SimpleLink product release only. Update to cc13xxware driverlib.
For use with CCS 6.1.0 and above. (28 Sep 2015,
Release Notes). | |
|
Windows
Linux |
|
2.14.01.20 |
SimpleLink product release only. Pre-release for the CC1310 - see release notes for more details.
For use with CCS 6.1.0 and above.
Support for CCS Cloud added. (21 Aug 2015,
Release Notes). | |
|
Windows
Linux |
|
2.14.00.10 |
TivaC product release only. For use with CCS 6.1.0 and above. Support for
new WolfSSL APIs and CC13xx Evaluation Module has been added.
(10 Jul 2015,
Release Notes). | |
|
|
Windows
Linux |
2.13.01.09 |
SimpleLink product update only. For use with CCS 6.1.0 and above. Update
to docs only. (03 Jun 2015,
Release Notes). | |
|
Windows
Linux |
|
2.13.00.06 |
SimpleLink product update only. For use with CCS 6.1.0 and above. Update of CC26xx DriverLib and device drivers.
See release notes for description of bug fixes: (05 May 2015,
Release Notes). |
|
|
Windows
Linux |
|
2.12.01.33 |
All products update, for use with CCS 6.1.0 and above. Added power
management support for CC3200. See release notes for description of bug fixes
and added board support: (17 Apr 2015,
Release Notes). |
Windows
Linux |
Windows
Linux |
Windows
Linux |
Windows
Linux |
2.12.00.24 |
Added support for MSP432 device, including power management: (24 Mar 2015, Release Notes). |
|
Windows
Linux |
|
|
2.11.01.09 |
SimpleLink product update only. Added support for CC26xx devices. Not
recommended for CC3200.
See release notes for description of bug fixes: (30 Jan 2015,
Release Notes). |
|
|
Windows
Linux |
|
2.10.01.38 |
Update includes a new version of the SYS/BIOS kernel, NDK, IPC and Instrumentation, as well as new PWM and DMA-based UART drivers for Tiva C devices: (17 Nov 2014, Release Notes). |
Windows
Linux |
Windows
Linux |
|
Windows
Linux |
2.01.00.03 |
Update to support the latest CC3100 and CC3200 SDKs: (01 Aug 2014, Release Notes). |
|
Windows
Linux |
Windows
Linux |
Windows
Linux |
2.00.02.36 |
Support for CC3200 is available in the TI-RTOS for SimpleLink Wireless
MCUs product. This release also adds support for the CC3100 into the
TI-RTOS for MSP430 and TI-RTOS for TivaC products: (13 Jun 2014, Release Notes). |
Windows
Linux |
Windows
Linux |
Windows
Linux |
Windows
Linux |
2.00.01.23 |
This release separates TI-RTOS into multiple products based on devices:
C2000 (includes Concerto), C6000, MSP430, Sitara, and Tiva C.
MSP-EXP430FR5969LP and EK_TM4C1294XL drivers and board support were also added.
Code Composer Studio users are required to use CCSv6.x (or higher) and are recommended to
use the App Center in CCS to download TI-RTOS:
(24 Apr 2014, Release Notes). |
Windows
Linux |
Windows
Linux |
|
Windows
Linux |
TI-RTOS 1.x Product Releases
|
Version |
Description |
All Supported Targets |
1.21.00.09 |
This release added
MSP-EXP430F5529 USB Experimenter board, Arm GNU support and improved
IAR Workbench integration: (09 Jan 2014, Release Notes). |
Windows Linux |
1.20.00.28 |
This release added MSP430 support, the DK-TM4C129X board and IAR support:
(13 Nov 2013, Release Notes). |
Windows Linux |
1.10.00.23 |
This release added support for
TivaWare and new drivers for WiFi
(CC3000) and SPI. A MessageQ transport over SPI also allows
communication between discrete processors:
(13 May 2013, Release Notes). |
Windows Linux |
1.01.00.25 |
This release formally changes
the product name from MCU SDK to TI-RTOS.
It also includes support for interrupts in the GPIO module, a Watchdog
module, examples for the TMDXDOCK28M36 board and a graphics library
example for the EKS-LM4F232 board:
(28 Jan 2013, Release Notes). |
Windows Linux |
1.00.02.76 |
Bug fixes for USB: (03 Dec 2012, Release Notes). |
Windows Linux |
1.00.01.74 |
Added support for LM4F120H5QR
board, moved to Arm Compiler Tools version 4.9.7 and bug fixes: (28 Sep 2012, Release Notes). |
Windows Linux |
1.00.00.68 |
Initial release of the MCU SDK
(Micro-Controller Software Development Kit):
(16 Jul 2012, Release Notes). |
Windows Linux |
|
 |
For additional information, contact support@ti.com
or see the TI-RTOS Support Forum.
|
|