TI-RTOS Drivers
tidrivers_cc32xx_2_16_00_08
|
Middleware modules are device and development board independent software modules that only depend on TI-RTOS drivers for its functionality. Shown below is a list generic middleware modules available to applications:
Shown below is a matrix of available TI-RTOS drivers. Specific driver implementations may contain additional features not listed in the Driver Interfaces.
Driver Interfaces | CC3200 Implementations |
---|---|
Camera.h | CameraCC3200DMA.h |
GPIO.h | GPIOCC3200.h |
I2C.h | I2CCC3200.h |
I2S.h | I2SCC3200DMA.h |
Power.h | PowerCC3200.h |
PWM.h | PWMTimerCC3200.h |
SDSPI.h | SDSPICC3200.h |
SPI.h | SPICC3200DMA.h |
UART.h | UARTCC3200.h UARTCC3200DMA.h |
Watchdog.h | WatchdogCC3200.h |
WiFi.h | WiFiCC3200.h |
These driver utilities are helper modules available to TI-RTOS drivers. Shown below is a list of utility modules available to drivers:
The Driver Ports layer is an abstraction layer to simplify the port of TI-RTOS drivers to other real-time operating systems. Shown below is a list of modules used by the ports layer: