332 #ifndef ti_drivers_uart_UARTCC26XX__include
333 #define ti_drivers_uart_UARTCC26XX__include
344 #include <driverlib/uart.h>
350 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
351 #include <ti/sysbios/family/arm/m3/Hwi.h>
352 #include <ti/sysbios/knl/Swi.h>
353 #include <ti/sysbios/knl/Clock.h>
354 #include <ti/sysbios/knl/Semaphore.h>
387 #define UARTCC26XX_CMD_RETURN_PARTIAL_ENABLE UART_CMD_RESERVED + 0
396 #define UARTCC26XX_CMD_RETURN_PARTIAL_DISABLE UART_CMD_RESERVED + 1
404 #define UARTCC26XX_CMD_RX_FIFO_FLUSH UART_CMD_RESERVED + 2
408 #define UARTCC26XX_FIFO_SIZE 32
411 #define UARTCC26XX_RETURN_PARTIAL_ENABLE UARTCC26XX_CMD_RETURN_PARTIAL_ENABLE
412 #define UARTCC26XX_RETURN_PARTIAL_DISABLE UARTCC26XX_CMD_RETURN_PARTIAL_DISABLE
566 ti_sysbios_family_arm_m3_Hwi_Struct
hwi;
576 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
uint8_t txPin
Definition: UARTCC26XX.h:479
UART_STOP
UART stop bit settings.
Definition: UART.h:396
uint8_t rtsPin
Definition: UARTCC26XX.h:482
UART_Mode readMode
Definition: UARTCC26XX.h:520
Definition: UARTCC26XX.h:491
Power_NotifyObj uartPostObj
Definition: UARTCC26XX.h:563
uint32_t baudRate
Baud rate for CC26xx UART.
Definition: UARTCC26XX.h:536
uint32_t powerMngrId
Definition: UARTCC26XX.h:458
const void * writeBuf
Definition: UARTCC26XX.h:543
size_t writeSize
Definition: UARTCC26XX.h:545
Definition: UARTCC26XX.h:509
The definition of a UART function table that contains the required set of functions to control a spec...
Definition: UART.h:514
UART_PAR
UART parity type settings.
Definition: UART.h:406
const UART_FxnTable UARTCC26XX_fxnTable
UART_Mode
UART mode settings.
Definition: UART.h:308
Definition: UARTCC26XX.h:505
uint8_t writeFifoThreshold
Definition: UARTCC26XX.h:554
size_t readSize
Definition: UARTCC26XX.h:552
Definition: UARTCC26XX.h:493
uint32_t swiPriority
SPI SWI priority. The higher the number, the higher the priority. The minimum is 0 and the maximum is...
Definition: UARTCC26XX.h:478
UART_DataMode
UART data mode settings.
Definition: UART.h:356
unsigned int readTimeout
Definition: UARTCC26XX.h:522
UART_ReturnMode
UART return mode settings.
Definition: UART.h:341
bool readRetPartial
Definition: UARTCC26XX.h:549
void * uartPostFxn
Definition: UARTCC26XX.h:561
UART_ReturnMode readReturnMode
Definition: UARTCC26XX.h:526
UART_Status
UART status.
Definition: UARTCC26XX.h:490
Semaphore_Struct writeSem
Definition: UARTCC26XX.h:568
Definition: UARTCC26XX.h:495
UARTCC26XX Object.
Definition: UARTCC26XX.h:517
UART_Callback readCallback
Definition: UARTCC26XX.h:524
Swi_Struct swi
Definition: UARTCC26XX.h:567
UART_PAR parityType
Definition: UARTCC26XX.h:539
Definition: UARTCC26XX.h:494
size_t readCount
Definition: UARTCC26XX.h:551
UART_LEN dataLength
Definition: UARTCC26XX.h:537
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: UARTCC26XX.h:566
Definition: UARTCC26XX.h:507
UART_FifoThreshold readFifoThreshold
Definition: UARTCC26XX.h:553
Device-specific pin & GPIO driver for CC26xx family [def].
Semaphore_Struct readSem
Definition: UARTCC26XX.h:569
struct UARTCC26XX_HWAttrsV1 UARTCC26XX_HWAttrsV1
UARTCC26XX Hardware attributes.
UART_Status status
Definition: UARTCC26XX.h:540
Definition: UARTCC26XX.h:496
size_t writeCount
Definition: UARTCC26XX.h:544
unsigned int writeTimeout
Definition: UARTCC26XX.h:523
Power notify object structure.
Definition: Power.h:112
bool opened
Definition: UARTCC26XX.h:519
UART_STOP stopBits
Definition: UARTCC26XX.h:538
bool writeCR
Definition: UARTCC26XX.h:546
Definition: UARTCC26XX.h:492
Definition: UARTCC26XX.h:508
underlying data structure for type PIN_State
Definition: PIN.h:687
int intNum
Definition: UARTCC26XX.h:459
uint8_t ctsPin
Definition: UARTCC26XX.h:481
UART_Mode writeMode
Definition: UARTCC26XX.h:521
void(* UART_Callback)(UART_Handle, void *buf, size_t count)
The definition of a callback function used by the UART driver when used in UART_MODE_CALLBACK The cal...
Definition: UART.h:301
uint32_t baseAddr
Definition: UARTCC26XX.h:457
void * readBuf
Definition: UARTCC26XX.h:550
UART_LEN
UART data length settings.
Definition: UART.h:384
UART_DataMode readDataMode
Definition: UARTCC26XX.h:527
struct UARTCC26XX_Object * UARTCC26XX_Handle
UART_DataMode writeDataMode
Definition: UARTCC26XX.h:528
PIN_State pinState
Definition: UARTCC26XX.h:557
UARTCC26XX Hardware attributes.
Definition: UARTCC26XX.h:456
uint8_t rxPin
Definition: UARTCC26XX.h:480
struct UARTCC26XX_Object UARTCC26XX_Object
UARTCC26XX Object.
Definition: UARTCC26XX.h:506
uint8_t intPriority
UART Peripheral's interrupt priority.
Definition: UARTCC26XX.h:472
UART_Callback writeCallback
Definition: UARTCC26XX.h:525
Clock_Struct txFifoEmptyClk
Definition: UARTCC26XX.h:570
PIN_Handle hPin
Definition: UARTCC26XX.h:558
UART_FifoThreshold
UART FIFO threshold.
Definition: UARTCC26XX.h:504