83 #ifndef ti_driver_pwm_PWMTimerCC26XX__include
84 #define ti_driver_pwm_PWMTimerCC26XX__include
119 #define PWMTimerCC26XX_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0
123 #define PWMTimerCC26XX_CHANGE_PERIOD PWMTimerCC26XX_CMD_CHANGE_PERIOD
uint8_t pwmPinId
Definition: PWMTimerCC26XX.h:140
uint32_t duty
Definition: PWMTimerCC26XX.h:173
PWMTimerCC26XX Object.
Definition: PWMTimerCC26XX.h:171
uint32_t period
Definition: PWMTimerCC26XX.h:172
struct PWMTimerCC26XX_Object PWMTimerCC26XX_Object
PWMTimerCC26XX Object.
PWMTimerCC26XX Hardware attributes.
Definition: PWMTimerCC26XX.h:159
The definition of a PWM function table that contains the required set of functions to control a speci...
Definition: PWM.h:349
uint32_t baseAddr
Definition: PWMTimerCC26XX.h:160
struct PWMTimerCC26XX_HWAttrs PWMTimerCC26XX_HWAttrs
PWMTimerCC26XX Hardware attributes.
uint8_t timerNum
Definition: PWMTimerCC26XX.h:176
uint8_t pwmPinId
Definition: PWMTimerCC26XX.h:163
uint8_t dutyMode
Definition: PWMTimerCC26XX.h:174
PWMTimerCC26XX PWM Pin Configuration.
Definition: PWMTimerCC26XX.h:139
const PWM_FxnTable PWMTimerCC26XX_fxnTable
uint16_t timer
Definition: PWMTimerCC26XX.h:161
uint8_t cyclesPerMicroSec
Definition: PWMTimerCC26XX.h:175
uint32_t powerMngrId
Definition: PWMTimerCC26XX.h:162
struct PWMTimerCC26XX_PWMPinCfg PWMTimerCC26XX_PWMPinCfg
PWMTimerCC26XX PWM Pin Configuration.