module ti.sdo.ipc.family.ti81xx.NotifyMbxSetup |
Notify setup proxy for NotifyDriverMbx on TI81XX
C synopsis | target-domain | sourced in ti/sdo/ipc/family/ti81xx/NotifyMbxSetup.xdc |
Functions common to all INotifySetup modules | |
Int | NotifyMbxSetup_attach// Function that will be called in Notify_attach(UInt16 remoteProcId, Ptr sharedAddr); |
UInt16 | NotifyMbxSetup_numIntLines// Returns number of interrupt lines to the processor(UInt16 remoteProcId); |
SizeT | NotifyMbxSetup_sharedMemReq// Shared Memory Required for a single notification line(UInt16 remoteProcId, Ptr sharedAddr); |
Functions common to all target modules | |
NotifyMbxSetup_Module_getMask// Returns the diagnostics mask for this module,
NotifyMbxSetup_Module_hasMask// Test whether this module has a diagnostics mask,
NotifyMbxSetup_Module_heap// The heap from which this module allocates memory,
NotifyMbxSetup_Module_id// Get this module's unique id,
NotifyMbxSetup_Module_setMask// Set the diagnostics mask for this module,
NotifyMbxSetup_Module_startupDone// Test if this module has completed startup
|
|
Constants | |
extern const UInt |
config NotifyMbxSetup_dspIntVectId // module-wide |
Interrupt vector id for the DSP core on TI81XX
C synopsis | target-domain |
NotifyMbxSetup_attach() // module-wide |
Function that will be called in Notify_attach
C synopsis | target-domain |
NotifyMbxSetup_numIntLines() // module-wide |
Returns number of interrupt lines to the processor
C synopsis | target-domain |
NotifyMbxSetup_sharedMemReq() // module-wide |
Shared Memory Required for a single notification line
C synopsis | target-domain |
Module-Wide Built-Ins |
C synopsis | target-domain |
Configuration settings | sourced in ti/sdo/ipc/family/ti81xx/NotifyMbxSetup.xdc |
config NotifyMbxSetup.dspIntVectId // module-wide |
Interrupt vector id for the DSP core on TI81XX
Configuration settings |
metaonly config NotifyMbxSetup.common$ // module-wide |
Common module configuration parameters
Configuration settings |