IPC API
3.30.01.12
|
GateMP_Params | Structure defining parameters for the GateMP module |
GateMPApp_Msg | |
HeapBufMP_ExtendedStats | Stats structure for HeapBufMP_getExtendedStats() |
HeapBufMP_Params | Structure defining parameters for the HeapBufMP module |
HeapMemMP_ExtendedStats | Stats structure for HeapMemMP_getExtendedStats() |
HeapMemMP_Params | Structure defining parameters for the HeapMemMP module |
HeapMultiBufMP_Bucket | Structure for bucket configuration |
HeapMultiBufMP_ExtendedStats | Stats structure for the HeapMultiBufMP_getExtendedStats() API |
HeapMultiBufMP_Params | Structure defining parameters for the HeapMultiBufMP module |
IpcPower_WugenEvtMask | Type representing OMAP's WUGEN_MEVT[0|1] registers |
ListMP_Elem | Structure defining a ListMP element |
ListMP_Params | Structure defining parameter structure for ListMP_create() |
MessageQ_MsgHeader | Required first field in every message |
MessageQ_Params | Structure defining parameters for MessageQ_create() |
MessageQ_Params2 | Structure defining parameters for MessageQ_create2() |
MmRpc_BufDesc | Memory buffer descriptor |
MmRpc_FxnCtx | Function call context structure |
MmRpc_Param | MmRpc_Param type |
MmRpc_Params | Instance create parameters |
MmRpc_Xlt | |
MmType_FxnSig | Function Signature |
MmType_FxnSigTab | Function Signature Table |
MmType_Param | Marshalled Parameter structure |
MmType_ParamSig | Parameter Signature |
Mx_Compute | Compute structure |
MxServer_Compute | Compute structure |
my_resource_table | |
NameServer_Params | NameServer_Handle type |
RcmClient_Message | Remote Command Message structure |
RcmClient_Packet | |
RcmClient_Params | Instance create parameters |
RcmClient_Struct | Opaque client structure large enough to hold an instance object |
RcmServer_FxnDesc | Function descriptor |
RcmServer_FxnDescAry | Function descriptor array |
RcmServer_Params | RcmServer Instance create parameters |
RcmServer_ThreadPoolDesc | Worker pool descriptor |
RcmServer_ThreadPoolDescAry | Worker pool descriptor array |
rpmsg_omx_hdr | |
SharedRegion_Entry | Structure defining a region |