IPC API  3.10.02.13
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Fields
RcmClient_Packet Struct Reference

#include <RcmTypes.h>

Collaboration diagram for RcmClient_Packet:
Collaboration graph

Data Fields

Bits32 reserved0
Bits32 reserved1
struct rpmsg_omx_hdr hdr
UInt16 desc
UInt16 msgId
RcmClient_Message message

Field Documentation

Bits32 RcmClient_Packet::reserved0
Bits32 RcmClient_Packet::reserved1
struct rpmsg_omx_hdr RcmClient_Packet::hdr
UInt16 RcmClient_Packet::desc
UInt16 RcmClient_Packet::msgId
RcmClient_Message RcmClient_Packet::message

The documentation for this struct was generated from the following file:
Copyright 2013, Texas Instruments Incorporated