IPC API  3.00.03.28
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Fields
HeapMemMP_ExtendedStats Struct Reference

Stats structure for HeapMemMP_getExtendedStats() More...

#include <HeapMemMP.h>

Collaboration diagram for HeapMemMP_ExtendedStats:
Collaboration graph

Data Fields

Ptr buf
SizeT size

Detailed Description

Stats structure for HeapMemMP_getExtendedStats()

See also:
HeapMemMP_getExtendedStats()

Field Documentation

Ptr HeapMemMP_ExtendedStats::buf

Local address of the shared buffer

SizeT HeapMemMP_ExtendedStats::size

Size of the shared buffer


The documentation for this struct was generated from the following file:
Copyright 2013, Texas Instruments Incorporated