IPC API  3.00.01.24
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Fields
MmRpc_Xlt Struct Reference

#include <MmRpc.h>

Collaboration diagram for MmRpc_Xlt:
Collaboration graph

Data Fields

uint32_t index
ptrdiff_t offset
size_t handle

Field Documentation

uint32_t MmRpc_Xlt::index

parameter index to base pointer

ptrdiff_t MmRpc_Xlt::offset

offset from the base address to pointer

size_t MmRpc_Xlt::handle

memory allocator handle


The documentation for this struct was generated from the following file:
Copyright 2013, Texas Instruments Incorporated