Framework Components Application Programming Interface (API)  fc-v04
Data Fields
IRES_HDVICP2_ProtocolArgs Struct Reference

HDVICP2 Protocol Arguments definition. More...

#include <ires_hdvicp2.h>

Collaboration diagram for IRES_HDVICP2_ProtocolArgs:
Collaboration graph

Data Fields

IRES_ProtocolArgs base
 
XDAS_Int32 id
 

Detailed Description

HDVICP2 Protocol Arguments definition.

Field Documentation

IRES_ProtocolArgs IRES_HDVICP2_ProtocolArgs::base

Base protocol Args

XDAS_Int32 IRES_HDVICP2_ProtocolArgs::id

HDVICP2 resource being requested.

Remarks
Could be 0, 1, 2, IRES_HDVICP2_ID_ANY or IRES_HDVICP2_ID_LATE_ACQUIRE.

The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated