Framework Components Application Programming Interface (API)
fc-v04
|
EDMA3 Linked Transfer Protocol Arguments definition. More...
#include <ires_edma3Chan.h>
Data Fields | |
int | size |
IRES_RequestMode | mode |
short | numPaRams |
short | paRamIndex |
short | numTccs |
short | tccIndex |
short | qdmaChan |
short | edmaChan |
short | contiguousAllocation |
short | shadowPaRamsAllocation |
EDMA3 Linked Transfer Protocol Arguments definition.
int IRES_EDMA3CHAN_ProtocolArgs::size |
Size of this structure.
IRES_RequestMode IRES_EDMA3CHAN_ProtocolArgs::mode |
Resource request type.
short IRES_EDMA3CHAN_ProtocolArgs::numPaRams |
Number of params requested.
short IRES_EDMA3CHAN_ProtocolArgs::paRamIndex |
Describe type of paRams required.
numParams
> 1 and requesting contiguous Params, this field indicates the start index of the PaRam block. Otherwise, set this field to IRES_EDMA3CHAN_PARAM_ANY. short IRES_EDMA3CHAN_ProtocolArgs::numTccs |
Number of Tcc(s) requested.
short IRES_EDMA3CHAN_ProtocolArgs::tccIndex |
The type of tccs requested.
numParams
> 1 and requesting contiguous Params, this field indicates the start index of the Tcc block. Otherwise, set this field to IRES_EDMA3CHAN_TCC_ANY. short IRES_EDMA3CHAN_ProtocolArgs::qdmaChan |
QDMA channel required, if any.
short IRES_EDMA3CHAN_ProtocolArgs::edmaChan |
Edma channel required if any.
short IRES_EDMA3CHAN_ProtocolArgs::contiguousAllocation |
Flag indicating if contiguous allocation of PaRams and Tccs is required.
short IRES_EDMA3CHAN_ProtocolArgs::shadowPaRamsAllocation |
Flag indicating if shadow PaRams need to be allocated.