Defines | Data Structures | Typedefs | Enumerations

ires_edma3Chan.h File Reference


Detailed Description

IRES EDMA3CHAN PROTOCOL Interface Definitions - Allows algorithms to request and receive handles representing EDMA3 resources associated with a single EDMA3 channel.

#include <ti/xdais/xdas.h>
#include <ti/xdais/ires_common.h>
Include dependency graph for ires_edma3Chan.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Defines

#define IRES_EDMA3CHAN_PROTOCOLNAME   "ti.sdo.fc.ires.edma3chan"
 Name used to describe this protocol.
#define EDMA3CHAN_MODNAME   "ti.sdo.fc.ires.edma3chan"
 Name to pass to Diags_setMask() to enable logging for EDMA3CHAN functions.
#define IRES_EDMA3CHAN_PROTOCOLREVISION_1_0_0   {1, 0, 0}
 Protocol Revision for the 1.0.0 version of resource.
#define IRES_EDMA3CHAN_SETPROTOCOLREVISION_1_0_0(rev)
#define IRES_EDMA3CHAN_PROTOCOLREVISION_2_0_0   {2, 0, 0}
 Protocol Revision for the 2.0.0 version of resource.
#define IRES_EDMA3CHAN_SETPROTOCOLREVISION_2_0_0(rev)
#define IRES_EDMA3CHAN_MAXPARAMS   512
 Maximum number of params and tccs that can be requested in one handle.
#define IRES_EDMA3CHAN_MAXTCCS   32
#define IRES_EDMA3CHAN_NUMDESTTYPES   8
#define IRES_EDMA3CHAN_PARAM_ANY   512
 Macros to represent different PaRam, Channel and tcc types.
#define IRES_EDMA3CHAN_PARAM_NONE   513
#define IRES_EDMA3CHAN_TCC_ANY   514
#define IRES_EDMA3CHAN_TCC_NONE   515
#define IRES_EDMA3CHAN_EDMACHAN_ANY   516
#define IRES_EDMA3CHAN_QDMACHAN_ANY   516
#define IRES_EDMA3CHAN_CHAN_NONE   518

Data Structures

struct  IRES_EDMA3CHAN_PaRamStruct
 Representation of actual PaRam hardware registers. More...
struct  IRES_EDMA3CHAN_ProtocolArgs
 EDMA3 Linked Transfer Protocol Arguments definition. More...
struct  IRES_EDMA3CHAN_Obj
 Object returned to the algorithm requesting EDMA3 resources. More...
struct  IRES_EDMA3CHAN_EDMA3ShadowRegister
 Defines the shadow register part of the EDMA3 CC Register Layer. More...
struct  IRES_EDMA3CHAN_EDMA3DraeRegister
 Defines the Region Enable register part of the EDMA3 CC Register Layer. More...
struct  IRES_EDMA3CHAN_EDMA3RegisterLayer
 Defines the EDMA3 CC Register Layout. More...
struct  IRES_EDMA3CHAN_Properties
 Static Resource Properties. More...
struct  IRES_EDMA3CHAN2_Obj
 Object returned to the algorithm requesting EDMA3 resources. More...

Typedefs

typedef struct IRES_EDMA3CHAN_ObjIRES_EDMA3CHAN_Handle
 Handle to "logical" EDMA3CHAN resource, version {1,0,0}.
typedef struct
IRES_EDMA3CHAN2_Obj
IRES_EDMA3CHAN2_Handle
 Handle to "logical" EDMA3CHAN resource, version {2,0,0}.
typedef struct
IRES_EDMA3CHAN_PaRamStruct 
IRES_EDMA3CHAN_PaRamStruct
 Representation of actual PaRam hardware registers.
typedef struct
IRES_EDMA3CHAN_ProtocolArgs 
IRES_EDMA3CHAN_ProtocolArgs
 EDMA3 Linked Transfer Protocol Arguments definition.
typedef struct IRES_EDMA3CHAN_Obj IRES_EDMA3CHAN_Obj
 Object returned to the algorithm requesting EDMA3 resources.
typedef struct
IRES_EDMA3CHAN_EDMA3ShadowRegister 
IRES_EDMA3CHAN_EDMA3ShadowRegister
 Defines the shadow register part of the EDMA3 CC Register Layer.
typedef struct
IRES_EDMA3CHAN_EDMA3DraeRegister 
IRES_EDMA3CHAN_EDMA3DraeRegister
 Defines the Region Enable register part of the EDMA3 CC Register Layer.
typedef struct
IRES_EDMA3CHAN_EDMA3RegisterLayer 
IRES_EDMA3CHAN_EDMA3RegisterLayer
 Defines the EDMA3 CC Register Layout.
typedef struct
IRES_EDMA3CHAN_Properties 
IRES_EDMA3CHAN_Properties
 Static Resource Properties.
typedef enum
IRES_EDMA3CHAN_DmaDestType 
IRES_EDMA3CHAN_DmaDestType
 Describes the Destination type of DMA writes This information is used to distribute different types of DMA writes to different EDMA3 Queues.
typedef struct IRES_EDMA3CHAN2_Obj IRES_EDMA3CHAN2_Obj
 Object returned to the algorithm requesting EDMA3 resources.

Enumerations

enum  IRES_EDMA3CHAN_DmaDestType {
  INTMEMORY0 = 0,
  INTMEMORY1 = 1,
  INTMEMORY2 = 2,
  EXTMEMORY0 = 3,
  EXTMEMORY1 = 4,
  EXTMEMORY2 = 5,
  OTHER0 = 6,
  OTHER1 = 7
}
 

Describes the Destination type of DMA writes This information is used to distribute different types of DMA writes to different EDMA3 Queues.

More...
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2013, Texas Instruments Incorporated